(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gear Puller,GLL type

Part Number

Configured Part Number is shown.

 
Part Number
GLL4
GLL6
GLL8
GLL10
GLL12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Trusco Code

2,284,616 IDR

1 Piece(s) 12 Day(s) 50 to 10020040114-2092

3,504,770 IDR

1 Piece(s) 12 Day(s) 60 to 15025060114-2093

6,867,539 IDR

1 Piece(s) 12 Day(s) 80 to 20035080114-2094

10,838,308 IDR

1 Piece(s) 30 Day(s) 100 to 250400100114-2090

14,690,154 IDR

1 Piece(s) 12 Day(s) 120 to 300450120114-2091

Loading...

  1. 1

Tech Support