(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Slip Wrench (12460)

Part Number

Configured Part Number is shown.

12460

Part Number
12460
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOpposite Side Dimension
(mm)
Trusco Code

1,050,000 IDR

1 Piece(s) Quote 10, 13, 17mm/wing screw114-6692

Loading...

  1. 1

Basic Information

Thickness(mm) 76 Spanner Across-flat(mm) 12

Please check the type/dimensions/specifications of the part 12460 in the Non-Slip Wrench series.

Products like this...

Part Number
12461
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOpposite Side Dimension
(mm)
Trusco Code

1,050,000 IDR

1 Piece(s) 12 Day(s) 10, 13, 17/wing screw114-6698

Tech Support