(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipe Cutter 9020-185

Pipe Cutter 9020-185

Standard Unit Price:
1,963,077 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Cutting Capacity (mm)
    25
  • Overall Length(mm)
    185
  • Material (Body)
    Plastic with fiberglass
  • Material (Blade)
    Special tool steel
  • Trusco Code
    446-9500
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,963,077 IDR

Part Number : 9020185
Days to Ship 12 Day(s)
Standard Unit Price 1,963,077 IDR

Specificationtitle

  • Cutting Capacity (mm)
    25
  • Overall Length(mm)
    185
  • Material (Body)
    Plastic with fiberglass
  • Material (Blade)
    Special tool steel
  • Trusco Code
    446-9500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support