(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crow Foot Wrench Set

Part Number

Configured Part Number is shown.

 
Part Number
VC2005
VC2006
VC2007
VC2008
VC2012
VCS2090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Opposite side dimensions
(mm)
Handle Contents Set Contents (mm) Trusco Code Input Drive
(mm)

306,308 IDR

1 Piece(s) 12 Day(s) 22.05.5--118-50736.3

306,308 IDR

1 Piece(s) Quote 22.06.0--118-50766.3

310,770 IDR

1 Piece(s) 12 Day(s) 24.07.0--118-50796.3

326,000 IDR

1 Piece(s) 12 Day(s) 258.0--118-50756.3

371,539 IDR

1 Piece(s) 12 Day(s) 29.012.0--118-50786.3

3,672,770 IDR

1 Piece(s) 12 Day(s) --Extension bar VE0215, ratchet handle VR0215VC2-5.5, 6, 7, 8, 10, 12, 13118-5080-

Loading...

  1. 1

Tech Support