(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plier Wrench 8605

Plier Wrench 8605

Standard Unit Price:
2,506,154 IDR-
Days to Ship :
12 Day(s)

Part Number
Maximum Opening(mm)

Refine by

  • 27
  • 35
  • 46
  • Clear
Adjustment(Steps)

Refine by

  • 13
  • 14
  • 17
  • Clear
Overall Length(mm)

Refine by

  • 150
  • 180
  • 250
  • Clear
Trusco code

Refine by

  • 446-9291
  • 446-9283
  • 446-9275
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
27
14
150
446-9275
12 Day(s)
2,506,154 IDR

Part Number : 8605150
Days to Ship 12 Day(s)
Standard Unit Price 2,506,154 IDR

Specificationtitle

  • Maximum Opening(mm)
    27
  • Adjustment(Steps)
    14
  • Overall Length(mm)
    150
  • Trusco code
    446-9275
35
13
180
446-9283
12 Day(s)
2,575,385 IDR

Part Number : 8605180
Days to Ship 12 Day(s)
Standard Unit Price 2,575,385 IDR

Specificationtitle

  • Maximum Opening(mm)
    35
  • Adjustment(Steps)
    13
  • Overall Length(mm)
    180
  • Trusco code
    446-9283
46
17
250
446-9291
12 Day(s)
2,990,769 IDR

Part Number : 8605250
Days to Ship 12 Day(s)
Standard Unit Price 2,990,769 IDR

Specificationtitle

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    17
  • Overall Length(mm)
    250
  • Trusco code
    446-9291

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support