(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Plier Wrench 8603 8603150

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Plier Wrench 8603
Part Number: 8603150

Standard Unit Price: 2,275,385 IDR Special Price 2,275,385 IDR
Days to Ship: 12 Day(s)

Specifications of 8603150

  • Maximum Opening(mm)
    27
  • Adjustment(Steps)
    14
  • Overall Length(mm)
    150
  • Material
    Chrome vanadium electric steel(plating processed)
  • Trusco code
    446-9232

Please check the type/dimensions/specifications of the part 8603150 in the Plier Wrench 8603 series.

Products like this...

Part Number
8603180
8603250
8603300
8603400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Opening
(mm)
Adjustment
(Steps)
Overall Length
(mm)
Material Trusco code

2,355,385 IDR

1 Piece(s) 12 Day(s) 3513180Chrome vanadium electric steel(plating processed)446-9241

2,701,538 IDR

1 Piece(s) 12 Day(s) 4617250Chrome vanadium electric steel(plating processed)446-9259

3,278,462 IDR

1 Piece(s) 12 Day(s) 6022300Chrome vanadium electric steel(plating processed)446-9267

5,656,923 IDR

1 Piece(s) 12 Day(s) 8525400-480-0991

Tech Support