(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipe Wrenches S Type

Pipe Wrenches S Type

Standard Unit Price:
2,330,308 IDR-
Days to Ship :
12 Day(s)

Part Number
Maximum Opening(mm)

Refine by

  • 42
  • 70
  • Clear
Adjustment(Steps)

Refine by

  • 16
  • 18
  • Clear
Overall Length(mm)

Refine by

  • 330
  • 560
  • Clear
Trusco code

Refine by

  • 788-3714
  • 788-3692
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
42
18
330
788-3692
12 Day(s)
2,330,308 IDR

Part Number : 8360010
Days to Ship 12 Day(s)
Standard Unit Price 2,330,308 IDR

Specificationtitle

  • Maximum Opening(mm)
    42
  • Adjustment(Steps)
    18
  • Overall Length(mm)
    330
  • Trusco code
    788-3692
70
16
560
788-3714
12 Day(s)
5,136,000 IDR

Part Number : 8360020
Days to Ship 12 Day(s)
Standard Unit Price 5,136,000 IDR

Specificationtitle

  • Maximum Opening(mm)
    70
  • Adjustment(Steps)
    16
  • Overall Length(mm)
    560
  • Trusco code
    788-3714

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support