(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pipe Gripping Pliers 8101250

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pipe Gripping Pliers
Part Number: 8101250

Standard Unit Price: 1,386,154 IDR Special Price 1,386,154 IDR
Days to Ship: 12 Day(s)

Specifications of 8101250

  • Maximum Opening(mm)
    10-75
  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Material
    Oil quenched and tempered chrome-vanadium electric steel
  • Trusco code
    125-6283

Please check the type/dimensions/specifications of the part 8101250 in the Pipe Gripping Pliers series.

Products like this...

Part Number
8103250
8111250
8113250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Opening
(mm)
Material Trusco code

1,732,616 IDR

1 Piece(s) 12 Day(s) 25-65-823-0027

2,073,077 IDR

1 Piece(s) 12 Day(s) 10-75Oil quenched and tempered chrome-vanadium electric steel125-6284

2,413,231 IDR

1 Piece(s) 12 Day(s) 25-60-823-0028

Tech Support