(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mini Water Pump Pliers

Mini Water Pump Pliers

Standard Unit Price:
1,196,000 IDR
Days to Ship :
Quote

Basic Specifications

  • Maximum Opening(mm)
    17
  • Adjustment(Steps)
    4
  • Overall Length(mm)
    125
  • Material
    Oil quenched tempered chrome vanadium electric steel
  • Trusco code
    835-5148
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
1,196,000 IDR

Part Number : 9003125
Days to Ship Quote
Standard Unit Price 1,196,000 IDR

Specificationtitle

  • Maximum Opening(mm)
    17
  • Adjustment(Steps)
    4
  • Overall Length(mm)
    125
  • Material
    Oil quenched tempered chrome vanadium electric steel
  • Trusco code
    835-5148

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support