(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
CobraWaterPumpPlier 8705

CobraWaterPumpPlier 8705

Standard Unit Price:
1,743,077 IDR-
Days to Ship :
12 Day(s)

Part Number
Maximum Opening(mm)

Refine by

  • 46
  • 60
  • Clear
Adjustment(Steps)

Refine by

  • 25
  • 30
  • Clear
Overall Length(mm)

Refine by

  • 250
  • 300
  • Clear
Trusco code

Refine by

  • 471-6043
  • 471-6035
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
46
25
250
471-6035
12 Day(s)
1,743,077 IDR

Part Number : 8705250
Days to Ship 12 Day(s)
Standard Unit Price 1,743,077 IDR

Specificationtitle

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Trusco code
    471-6035
60
30
300
471-6043
12 Day(s)
2,263,077 IDR

Part Number : 8705300
Days to Ship 12 Day(s)
Standard Unit Price 2,263,077 IDR

Specificationtitle

  • Maximum Opening(mm)
    60
  • Adjustment(Steps)
    30
  • Overall Length(mm)
    300
  • Trusco code
    471-6043

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support