(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
CobraWaterPumpPlier 8702

CobraWaterPumpPlier 8702

Standard Unit Price:
1,258,462 IDR-
Days to Ship :
12 Day(s)

Part Number
Maximum Opening(mm)

Refine by

  • 36
  • 46
  • 60
  • Clear
Adjustment(Steps)

Refine by

  • 18
  • 25
  • 30
  • Clear
Overall Length(mm)

Refine by

  • 180
  • 250
  • 300
  • Clear
Trusco code

Refine by

  • 471-5985
  • 471-5977
  • 471-5969
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36
18
180
471-5969
12 Day(s)
1,258,462 IDR

Part Number : 8702180
Days to Ship 12 Day(s)
Standard Unit Price 1,258,462 IDR

Specificationtitle

  • Maximum Opening(mm)
    36
  • Adjustment(Steps)
    18
  • Overall Length(mm)
    180
  • Trusco code
    471-5969
46
25
250
471-5977
12 Day(s)
1,363,077 IDR

Part Number : 8702250
Days to Ship 12 Day(s)
Standard Unit Price 1,363,077 IDR

Specificationtitle

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Trusco code
    471-5977
60
30
300
471-5985
12 Day(s)
1,916,923 IDR

Part Number : 8702300
Days to Ship 12 Day(s)
Standard Unit Price 1,916,923 IDR

Specificationtitle

  • Maximum Opening(mm)
    60
  • Adjustment(Steps)
    30
  • Overall Length(mm)
    300
  • Trusco code
    471-5985

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support