(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cobra Water Pump Plier 8702-TBK

Cobra Water Pump Plier 8702-TBK

Standard Unit Price:
1,755,385 IDR-
Days to Ship :
12 Day(s)

Part Number
Maximum Opening(mm)

Refine by

  • 42
  • 50
  • 70
  • Clear
Adjustment(Steps)

Refine by

  • 18
  • 25
  • 30
  • Clear
Overall Length(mm)

Refine by

  • 180
  • 250
  • 300
  • Clear
Trusco code

Refine by

  • 834-5431
  • 834-5430
  • 834-5429
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
42
18
180
834-5429
12 Day(s)
1,755,385 IDR

Part Number : 8702180TBK
Days to Ship 12 Day(s)
Standard Unit Price 1,755,385 IDR

Specificationtitle

  • Maximum Opening(mm)
    42
  • Adjustment(Steps)
    18
  • Overall Length(mm)
    180
  • Trusco code
    834-5429
50
25
250
834-5430
12 Day(s)
1,897,539 IDR

Part Number : 8702250TBK
Days to Ship 12 Day(s)
Standard Unit Price 1,897,539 IDR

Specificationtitle

  • Maximum Opening(mm)
    50
  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Trusco code
    834-5430
70
30
300
834-5431
12 Day(s)
2,464,616 IDR

Part Number : 8702300TBK
Days to Ship 12 Day(s)
Standard Unit Price 2,464,616 IDR

Specificationtitle

  • Maximum Opening(mm)
    70
  • Adjustment(Steps)
    30
  • Overall Length(mm)
    300
  • Trusco code
    834-5431

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support