(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Cobra Water Pump Plier 8701 8701125

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cobra Water Pump Plier 8701
Part Number: 8701125

Standard Unit Price: 1,107,692 IDR Special Price 1,107,692 IDR
Days to Ship: 12 Day(s)

Specifications of 8701125

  • Maximum Opening(mm)
    27
  • Adjustment(Steps)
    13
  • Overall Length(mm)
    125
  • Material
    -
  • Trusco code
    446-9305

Please check the type/dimensions/specifications of the part 8701125 in the Cobra Water Pump Plier 8701 series.

Products like this...

Part Number
8701300
8701400
8701560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Opening
(mm)
Adjustment
(Steps)
Overall Length
(mm)
Material Trusco code

1,709,231 IDR

1 Piece(s) 12 Day(s) 6030300Oil quenched and tempered chrome-vanadium electric steel446-9348

2,932,308 IDR

1 Piece(s) 12 Day(s) 9527400-446-9356

4,710,769 IDR

1 Piece(s) 12 Day(s) 12020560-446-9364

Tech Support