(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alligator Water Pump Plier 8805

Alligator Water Pump Plier 8805

Standard Unit Price:
1,247,692 IDR-
Days to Ship :
12 Day(s)

Basic Specifications

  • Adjustment(Steps)
    9
Part Number
Maximum Opening(mm)

Refine by

  • 42
  • 50
  • 70
  • Clear
Overall Length(mm)

Refine by

  • 180
  • 250
  • 300
  • Clear
Trusco code

Refine by

  • 835-5146
  • 835-5145
  • 835-5144
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
42
180
835-5144
12 Day(s)
1,247,692 IDR

Part Number : 8805180
Days to Ship 12 Day(s)
Standard Unit Price 1,247,692 IDR

Specificationtitle

  • Maximum Opening(mm)
    42
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    180
  • Trusco code
    835-5144
50
250
835-5145
12 Day(s)
1,420,000 IDR

Part Number : 8805250
Days to Ship 12 Day(s)
Standard Unit Price 1,420,000 IDR

Specificationtitle

  • Maximum Opening(mm)
    50
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Trusco code
    835-5145
70
300
835-5146
12 Day(s)
1,940,000 IDR

Part Number : 8805300
Days to Ship 12 Day(s)
Standard Unit Price 1,940,000 IDR

Specificationtitle

  • Maximum Opening(mm)
    70
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    300
  • Trusco code
    835-5146

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support