(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alligator Water Pump Plier 8803

Alligator Water Pump Plier 8803

Standard Unit Price:
1,224,615 IDR-
Days to Ship :
12 Day(s)

Basic Specifications

  • Adjustment(Steps)
    9
Part Number
Maximum Opening(mm)

Refine by

  • 42
  • 50
  • Clear
Overall Length(mm)

Refine by

  • 180
  • 250
  • Clear
Trusco code

Refine by

  • 835-5143
  • 835-5142
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
42
180
835-5142
12 Day(s)
1,224,615 IDR

Part Number : 8803180
Days to Ship 12 Day(s)
Standard Unit Price 1,224,615 IDR

Specificationtitle

  • Maximum Opening(mm)
    42
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    180
  • Trusco code
    835-5142
50
250
835-5143
12 Day(s)
1,316,923 IDR

Part Number : 8803250
Days to Ship 12 Day(s)
Standard Unit Price 1,316,923 IDR

Specificationtitle

  • Maximum Opening(mm)
    50
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Trusco code
    835-5143

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support