(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alligator Water Pump Plier 8802

Alligator Water Pump Plier 8802

Standard Unit Price:
1,004,615 IDR-
Days to Ship :
12 Day(s)

Basic Specifications

  • Adjustment(Steps)
    9
Part Number
Maximum Opening(mm)

Refine by

  • 36
  • 46
  • 60
  • Clear
Overall Length(mm)

Refine by

  • 180
  • 250
  • 300
  • Clear
Trusco code

Refine by

  • 446-9488
  • 446-9470
  • 446-9461
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36
180
446-9461
12 Day(s)
1,004,615 IDR

Part Number : 8802180
Days to Ship 12 Day(s)
Standard Unit Price 1,004,615 IDR

Specificationtitle

  • Maximum Opening(mm)
    36
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    180
  • Trusco code
    446-9461
46
250
446-9470
12 Day(s)
1,096,923 IDR

Part Number : 8802250
Days to Ship 12 Day(s)
Standard Unit Price 1,096,923 IDR

Specificationtitle

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Trusco code
    446-9470
60
300
446-9488
12 Day(s)
1,501,538 IDR

Part Number : 8802300
Days to Ship 12 Day(s)
Standard Unit Price 1,501,538 IDR

Specificationtitle

  • Maximum Opening(mm)
    60
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    300
  • Trusco code
    446-9488

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support