(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alligator Water Pump Plier 8801

Alligator Water Pump Plier 8801

Standard Unit Price:
958,462 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Material
    Oil quenched and tempered chrome-vanadium electric steel
  • Trusco code
    446-9445
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
958,462 IDR

Part Number : 8801250
Days to Ship 12 Day(s)
Standard Unit Price 958,462 IDR

Specificationtitle

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Material
    Oil quenched and tempered chrome-vanadium electric steel
  • Trusco code
    446-9445

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support