(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe Plier

Part Number

Configured Part Number is shown.

PP230G

Part Number
PP230G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

742,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 76 Adjustment(Steps) 5 Overall Length(mm) 233
Material High carbon steel (S58C) Trusco Code 115-7105

Please check the type/dimensions/specifications of the part PP230G in the Pipe Plier series.

Tech Support