(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Plier Brade Monster

Part Number

Configured Part Number is shown.

BW200

Part Number
BW200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

650,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 40 Adjustment(Steps) 5 Overall Length(mm) 207
Material Chrome Vanadium Steel Trusco Code 115-7087

Please check the type/dimensions/specifications of the part BW200 in the Light Plier Brade Monster series.

Tech Support