(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Removal Pliers WP

Part Number

Configured Part Number is shown.

PZ63

Part Number
PZ63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

760,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 41 Adjustment(Steps) 4 Overall Length(mm) 257
Material Main Body: High carbon steel / Grip: Elastomer Trusco Code 118-7120

Please check the type/dimensions/specifications of the part PZ63 in the Screw Removal Pliers WP series.

Tech Support