(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stripping Tweezers

Part Number

Configured Part Number is shown.

 
Part Number
1511120
1519005
1519006
1519008
1519010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Trusco Code Compatible Cable

496,923 IDR

1 Piece(s) 12 Day(s) 120446-7302⌀0.6mm

185,693 IDR

1 Piece(s) 12 Day(s) -788-1487⌀0.5mm

185,693 IDR

1 Piece(s) 12 Day(s) -788-1495⌀0.6mm

185,693 IDR

1 Piece(s) 12 Day(s) -788-1509⌀0.8mm

185,693 IDR

1 Piece(s) 12 Day(s) -788-1517⌀1.0mm

Loading...

  1. 1

Tech Support