(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-adjusting Crimping Plier for End Sleeves

Part Number

Configured Part Number is shown.

 
Part Number
975304
975314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCrimping Capacity
(AWG)
Crimping Capacity Trusco Code

8,336,923 IDR

1 Piece(s) 12 Day(s) 28 to 50.08 to 10(mm[[UE2]]), AWG28 to 7116-3379

9,098,462 IDR

1 Piece(s) 12 Day(s) 28 to 70.08 to 6(mm[[UE2]]), AWG28 to 10116-3380

Loading...

  1. 1

Basic Information

Total Length(mm) 180

Tech Support