(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Pliers short design

Part Number

Configured Part Number is shown.

975214

 
Part Number
975214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,868,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 195 Crimp Range 0.10 to 1.5mm² (AWG27 to 16) Trusco Code 478-7498

Please check the type/dimensions/specifications of the part 975214 in the Crimping Pliers short design series.

Tech Support