(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Plier also for two-hand operation (975204)

Part Number

Configured Part Number is shown.

975204

 
Part Number
975204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCrimping Capacity
(AWG)
Crimp Terminal For Connector Terminal
(mm²)
Crimp Terminal For bare terminal
(mm²)
Trusco Code

7,548,770 IDR

1 Piece(s) 12 Day(s) 27-130.1 to 0.25-478-7463

Loading...

  1. 1

Basic Information

Total Length(mm) 250

Please check the type/dimensions/specifications of the part 975204 in the Crimping Plier also for two-hand operation series.

Products like this...

Part Number
975205
975213
975223
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCrimping Capacity
(AWG)
Crimp Terminal For Connector Terminal
(mm²)
Crimp Terminal For bare terminal
(mm²)
Trusco Code

7,425,077 IDR

1 Piece(s) 12 Day(s) 20-100.5 to 1, 1.5 to 2.5, 4 to 6-478-7471

6,496,924 IDR

1 Piece(s) 12 Day(s) 20-7-0.5 to 1, 1.5 to 2.5, 4 to 6, 10478-7480

6,796,154 IDR

1 Piece(s) Quote 5+3-16+25478-7501

Tech Support