(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Plier

Part Number

Configured Part Number is shown.

 
Part Number
9721215
9721215B
9721215C
9722240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
For Insulating Terminal Crimp Terminal For Connector Terminal
(mm²)
Crimp Terminal For bare terminal
(mm²)
Trusco Code

1,027,692 IDR

1 Piece(s) 12 Day(s) 2150.75 to 6.0--446-9704

1,113,847 IDR

1 Piece(s) 12 Day(s) 215-0.5 to 2.5-446-9712

1,073,846 IDR

1 Piece(s) 1 Day(s) 230--0.5 to 6.0446-9721

1,216,616 IDR

1 Piece(s) 12 Day(s) 2400.75 to 6.00.5 to 6.0-446-9739

Loading...

  1. 1

Tech Support