(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimp Pliers (975426)

Part Number

Configured Part Number is shown.

975426

 
Part Number
975426
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCrimping Capacity
(mm2)
Crimping Capacity
(AWG)
Applicable Plug Trusco Code

16,175,385 IDR

1 Piece(s) 12 Day(s) -16/18/20-24Mini-Fit (R)836-8960

Loading...

  1. 1

Basic Information

Total Length(mm) 190

Please check the type/dimensions/specifications of the part 975426 in the Crimp Pliers series.

Products like this...

Part Number
975427
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCrimping Capacity
(mm2)
Crimping Capacity
(AWG)
Applicable Plug Trusco Code

18,415,385 IDR

1 Piece(s) 12 Day(s) 0.25/0.35/0.5-MQS Connector836-8961

Tech Support