(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimp Lever Plier PreciForce (975234)

Part Number

Configured Part Number is shown.

975234

 
Part Number
975234
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFor Insulating Terminal Crimp Terminal For Connector Terminal
(mm²)
Trusco Code

6,146,308 IDR

1 Piece(s) 12 Day(s) -0.1, 2.5446-9780

Loading...

  1. 1

Basic Information

Total Length(mm) 220

Please check the type/dimensions/specifications of the part 975234 in the Crimp Lever Plier PreciForce series.

Products like this...

Part Number
975235
975236
975250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFor Insulating Terminal Crimp Terminal For Connector Terminal
(mm²)
Trusco Code

6,125,385 IDR

1 Piece(s) 12 Day(s) -0.5, 6.0446-9798

5,032,616 IDR

1 Piece(s) 12 Day(s) 0.5 to 6.0-446-9801

7,796,000 IDR

1 Piece(s) 12 Day(s) -For Coaxial, BNC Connector, RG58, 174, 188, 316471-6370

Tech Support