(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stopper for MKP Resin Platform Truck

Stopper for MKP Resin Platform Truck

Standard Unit Price:
1,380,000 IDR-
Days to Ship :
12 Day(s)

Basic Specifications

  • Main Body Material
    Steel
Part Number
Trusco Code

Refine by

  • 171-8327
  • 171-8326
  • 171-8325
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
171-8325
12 Day(s)
1,380,000 IDR

Part Number : MKP100ACS
Days to Ship 12 Day(s)
Standard Unit Price 1,380,000 IDR

Specificationtitle

  • Main Body Material
    Steel
  • Trusco Code
    171-8325
  • Compatible Dolly Model
    MKP-151AC, 154AC, 158AC
171-8326
12 Day(s)
1,380,000 IDR

Part Number : MKP100S
Days to Ship 12 Day(s)
Standard Unit Price 1,380,000 IDR

Specificationtitle

  • Main Body Material
    Steel
  • Trusco Code
    171-8326
  • Compatible Dolly Model
    MKP-151, 153, 154, 155, 157, 158
171-8327
12 Day(s)
1,834,462 IDR

Part Number : MKP300S
Days to Ship 12 Day(s)
Standard Unit Price 1,834,462 IDR

Specificationtitle

  • Main Body Material
    Steel
  • Trusco Code
    171-8327
  • Compatible Dolly Model
    MKP-301, 302, 303, 304, 307, 308, 310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support