(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Cord

Part Number

Configured Part Number is shown.

Part Number
GB905
GB906
GB907
GB908
GB913
GB914
GB915
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Width
(mm)
Hole Number Trusco Code

96,924 IDR

1 Piece(s) 12 Day(s) 17 x 254-818-9792

106,000 IDR

1 Piece(s) 12 Day(s) 17 x 381-818-9793

126,924 IDR

1 Piece(s) 12 Day(s) 17 x 533-818-9794

173,847 IDR

1 Piece(s) 12 Day(s) 17 x 787-818-9795

121,077 IDR

1 Piece(s) 12 Day(s) 17 x 4574818-9797

141,847 IDR

1 Piece(s) 12 Day(s) 17 x 6095818-9798

227,693 IDR

1 Piece(s) 12 Day(s) 17 x 7626818-9799

Loading...

  1. 1

Basic Information

Material (Main Body) Synthetic rubber (EPDM) Material (Hook) Unichrome plated iron wire

Tech Support