(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Plastic Bag (Transparent), No.12, Thickness 0.025mm

Part Number

Configured Part Number is shown.

Part Number
LY08
LY09
LY10
LY11
LY12
LY13
LY14
LY15
LY16
LY17
LY18
LY19
LY20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Trusco Code Width
(mm)

32,000 IDR

1 Piece(s) 12 Day(s) 250828-4056130

37,539 IDR

1 Piece(s) 12 Day(s) 250828-4057150

46,462 IDR

1 Piece(s) 12 Day(s) 270828-4058180

57,693 IDR

1 Piece(s) 12 Day(s) 300828-4059200

71,693 IDR

1 Piece(s) 12 Day(s) 340828-4060230

88,770 IDR

1 Piece(s) 12 Day(s) 380828-4061260

100,000 IDR

1 Piece(s) 12 Day(s) 410828-4062280

117,847 IDR

1 Piece(s) 12 Day(s) 450828-4063300

143,385 IDR

1 Piece(s) 12 Day(s) 480828-4064340

158,308 IDR

1 Piece(s) 12 Day(s) 500828-4065360

174,616 IDR

1 Piece(s) 12 Day(s) 530828-4066380

191,693 IDR

1 Piece(s) 12 Day(s) 550828-4067400

239,231 IDR

1 Piece(s) 12 Day(s) 600828-4068460

Loading...

  1. 1

Basic Information

Material (Main Body) Low Density Polystyrene (LLDPE)

Tech Support