(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Desktop type Sealer

Desktop type Sealer

Standard Unit Price:
16,144,770 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    5
  • Sealing length(mm)
    350
  • Power Consumption(W)
    800
  • Trusco Code
    324-2803
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
16,144,770 IDR

Part Number : FV80101
Days to Ship 12 Day(s)
Standard Unit Price 16,144,770 IDR

Specificationtitle

  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    5
  • Sealing length(mm)
    350
  • Power Consumption(W)
    800
  • Trusco Code
    324-2803

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support