(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bi Torsion Diamond Bit-Check

Part Number

Configured Part Number is shown.

057119

Part Number
057119
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrdering Unit

2,218,308 IDR

1 Piece(s) 12 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35 Total Length(mm) 25 Trusco Code 115-9982
Ordering Unit 10 pcs.

Please check the type/dimensions/specifications of the part 057119 in the Bi Torsion Diamond Bit-Check series.

Tech Support