(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SAKISUBO Torsion Bit (2 piece set) (Part Numbers)

Part Number

Configured Part Number is shown.

SST141110

 
Part Number
SST141110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

106,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Overall Length(mm) 110 Tip size / Phillips (+) No.1
Trusco Code 829-0748

Please check the type/dimensions/specifications of the part SST141110 in the SAKISUBO Torsion Bit (2 piece set) series.

Tech Support