(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Recessed SAKISUBO Bit (2 piece set)

Part Number

Configured Part Number is shown.

 
Part Number
SS161065
SS162065
SS162082
SS162120
SS162150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip size / Phillips (+) Trusco Code

116,923 IDR

1 Piece(s) 12 Day(s) 65No.1829-0749

116,923 IDR

1 Piece(s) 12 Day(s) 65No.2829-0750

120,000 IDR

1 Piece(s) 12 Day(s) 82No.2829-0751

136,923 IDR

1 Piece(s) 12 Day(s) 120No.2829-0752

163,077 IDR

1 Piece(s) 12 Day(s) 150No.2829-0753

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35

Tech Support