(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Bits hexagon socket screws

Part Number

Configured Part Number is shown.

 
Part Number
C62101.5
C62101.27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip two-sided width size (mm) Trusco code

84,770 IDR

1 Piece(s) 12 Day(s) 1.5448-3944

88,462 IDR

1 Piece(s) 12 Day(s) 1.27448-3936

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Overall Length(mm) 25

Tech Support