(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ACR Bit (ACR2C6.3X65)

Part Number

Configured Part Number is shown.

ACR2C6.3X65

 
Part Number
ACR2C6.3X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code

240,000 IDR

1 Piece(s) 12 Day(s) 65114-5854

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Tip size / Phillips (+) No.2

Please check the type/dimensions/specifications of the part ACR2C6.3X65 in the ACR Bit series.

Products like this...

Part Number
ACR2C6.3X100
ACR2C6.3X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code

261,538 IDR

1 Piece(s) 12 Day(s) 100114-5855

289,231 IDR

1 Piece(s) 12 Day(s) 150114-5856

Tech Support