(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Direct-joint type Gas Respirator

Part Number

Configured Part Number is shown.

GM34TMLPP

Part Number
GM34TMLPP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

536,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Size M/L Vertical(mm) 128 Horizontal(mm) 103
National Certification Acceptance Number TN507 Replacement Canister CA-104N2 Series, CA-107L/OV (excluding GM76DS) Trusco Code 859-1159

Please check the type/dimensions/specifications of the part GM34TMLPP in the Direct-joint type Gas Respirator series.

Tech Support