(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Finefil Filter

Part Number

Configured Part Number is shown.

PIB220073

Part Number
PIB220073
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,099,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Use For charged powder with a particle size of about 10 μm. Material Polyester Span Bond Main Body Dimension (L x W x D)(mm) Ø220 x 500
Accessories Packing, earth Compatible Model and Required Quantity Required Quantity:
PiE-30SDN/30SD(4 pieces)
PiE-45SDN/45SD(6 pieces)
PiE-60DN(8 pieces)
PiE-75DN(12 pieces)
PIE-120DN(16 pieces)
PIE-150DN(24 pieces)
Trusco Code 756-2659
Mass(g) 1600

Please check the type/dimensions/specifications of the part PIB220073 in the Finefil Filter series.

Tech Support