(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bowden Cable Cutter

Part Number

Configured Part Number is shown.

 
Part Number
9561150
9561190
9562190
9562190TBK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Mass
(g)
Cutting Capacity (Copper / Aluminum Cable)
(mm2)
Cutting Capacity
(φmm)
Cutting Performance / JIS No. 1 Wire
(mm)
Trusco code

1,201,538 IDR

1 Piece(s) 12 Day(s) 150205-Wire: Φ3-446-9682

1,812,308 IDR

1 Piece(s) 12 Day(s) 19031410Wire: Φ6-446-9691

2,043,077 IDR

1 Piece(s) 12 Day(s) 190314-Wire: Φ55116-3358

2,619,385 IDR

1 Piece(s) 12 Day(s) 190345-Wire: Φ5.0-836-8978

Loading...

  1. 1

Tech Support