(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combination Scissors MP

Part Number

Configured Part Number is shown.

 
Part Number
PH56G
PH56R
PH56Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Color

270,769 IDR

1 Piece(s) 12 Day(s) 118-7118Green

270,769 IDR

1 Piece(s) 12 Day(s) 118-7117Red

270,769 IDR

1 Piece(s) Quote 118-7116Yellow

Loading...

  1. 1

Basic Information

Total Length(mm) 175 Blade Thickness(mm) 2.5 Cutting Performance Coaxial cables 5C (core copper phi1mm or less), vinyl cabtyre (VCT 4 x 2mm²)
Blade Length(mm) 63

Tech Support