(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Hacksaw Frame

Part Number

Configured Part Number is shown.

20975975

Part Number
20975975
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

433,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 210 Trusco Code 107-2783 Blade Length(mm) 250/300
Handle Length(mm) 100 Working Saw Blade Size(mm) 250 Blade Size(mm) 250/300
Replacement Blade Total Length(mm) 250/300

Please check the type/dimensions/specifications of the part 20975975 in the Compact Hacksaw Frame series.

Tech Support