(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable Hacksaw Frame

Part Number

Configured Part Number is shown.

1805723

Part Number
1805723
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

598,154 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 408 Trusco Code 107-2784 Handle Length(mm) 100
Working Saw Blade Size(mm) 250, 300 Blade Size(mm) 250/300 Replacement Blade Total Length(mm) 250/300

Please check the type/dimensions/specifications of the part 1805723 in the Adjustable Hacksaw Frame series.

Tech Support