(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Utility Knife, Gold Locking

Part Number

Configured Part Number is shown.

10771FLK1

Part Number
10771FLK1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

804,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade thickness(mm) 0.65 Overall Length(mm) 180 Blade Length 61
Type Replacement Blade Type Knife Compatible Replacement Blade 20350GOLD5C, 20351GOLD50D, 20352GOLD100D Horizontal(mm) 13
Vertical(mm) 30 mm (when folding)

Please check the type/dimensions/specifications of the part 10771FLK1 in the Utility Knife, Gold Locking series.

Tech Support