(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shears for KEVLAR fibers

Part Number

Configured Part Number is shown.

9503160SB

 
Part Number
9503160SB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,302,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 446-9542 Total Length(mm) 160 Blade Length(mm) 44
Blade Thickness(mm) 2.2 Material Blade: Chrome Vanadium Electric Steel (oil quenching and tempering treatment, hard chrome plating finishing)

Please check the type/dimensions/specifications of the part 9503160SB in the Shears for KEVLAR fibers series.

Tech Support