(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter Knife

Part Number

Configured Part Number is shown.

Part Number
BD3850
D001
VD3850
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain body, Spare Blade Overall Length
(mm)
Applicable Replacement Blade Trusco Code Mass
(g)
Specifications

215,385 IDR

1 Piece(s) 12 Day(s) Blade Replacement--858-7466149-

156,923 IDR

1 Piece(s) 12 Day(s) Body213VD38-50, BD38-50858-7518-Main Body: Stainless Steel / ABS resin, Blade: Carbon Steel Tools

283,077 IDR

1 Piece(s) 12 Day(s) Blade Replacement--858-7544155-

Loading...

  1. 1

Basic Information

Product Type Cutter Knife Blade thickness(mm) 0.38

Tech Support