(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Cuschion (dome type)

Part Number

Configured Part Number is shown.

Part Number
CN001
CN002
CN003
CN004
CN005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight H
(mm)
Operating Temperature Range
(°C)
Diameter
(mm)
Trusco Code

80,000 IDR

1 Piece(s) 12 Day(s) 2.2-70~708.5 819-0125

80,000 IDR

1 Piece(s) 12 Day(s) 3.8-9.5 819-0126

80,000 IDR

1 Piece(s) 12 Day(s) 5.1-11.1 819-0127

80,000 IDR

1 Piece(s) 12 Day(s) 7.9-16819-0128

92,616 IDR

1 Piece(s) 12 Day(s) 9.6-17.6 819-0129

Loading...

  1. 1

Basic Information

Material Urethane

Tech Support