(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Cuschion (flat round type)

Part Number

Configured Part Number is shown.

Part Number
CN006
CN007
CN008
CN009
CN010
CN011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight H
(mm)
Diameter
(mm)
Trusco Code

80,000 IDR

1 Piece(s) 12 Day(s) 1.612.7 819-0130

80,000 IDR

1 Piece(s) 12 Day(s) 3.120.5 819-0131

91,539 IDR

1 Piece(s) 12 Day(s) 4.89.5 819-0132

67,692 IDR

1 Piece(s) 12 Day(s) 3.512.7 819-0133

92,616 IDR

1 Piece(s) 12 Day(s) 6.312.7 819-0134

80,000 IDR

1 Piece(s) 12 Day(s) 10.115.9 819-0135

Loading...

  1. 1

Basic Information

Material Urethane

Tech Support