(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Cuschion (square type)

Part Number

Configured Part Number is shown.

Part Number
CN012
CN013
CN014
CN015
CN016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Width
(mm)
Length
(mm)
Trusco Code

80,000 IDR

1 Piece(s) 12 Day(s) 2.510.110.1819-0136

110,154 IDR

1 Piece(s) 12 Day(s) 4.725.425.4819-0137

80,000 IDR

1 Piece(s) 12 Day(s) 3.112.712.7819-0138

92,616 IDR

1 Piece(s) 12 Day(s) 5.812.712.7819-0139

80,000 IDR

1 Piece(s) 12 Day(s) 7.620.520.5819-0140

Loading...

  1. 1

Basic Information

Material Urethane

Tech Support