(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Cuschion (round type)

Part Number

Configured Part Number is shown.

Part Number
CN020
CN1001
CN1002
CN1003
CN1006
CN1009
CN1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight H
(mm)
Diameter
(mm)
Trusco Code

80,000 IDR

1 Piece(s) 12 Day(s) 1.66.4 819-0144

368,308 IDR

1 Piece(s) 12 Day(s) 2.28.5 819-0146

368,308 IDR

1 Piece(s) 12 Day(s) 3.89.5 819-0147

368,308 IDR

1 Piece(s) 12 Day(s) 5.111.1 819-0148

320,000 IDR

1 Piece(s) 12 Day(s) 1.612.7 819-0149

320,000 IDR

1 Piece(s) 12 Day(s) 3.512.7 819-0150

368,308 IDR

1 Piece(s) 12 Day(s) 1.66.4 819-0145

Loading...

  1. 1

Basic Information

Material Urethane

Tech Support