(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Cuschion (round type), black

Part Number

Configured Part Number is shown.

Part Number
CN101
CN102
CN103
CN104
CN105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiameter
(mm)
Trusco Code

86,154 IDR

1 Piece(s) 12 Day(s) 10 819-0151

86,154 IDR

1 Piece(s) 12 Day(s) 20 819-0152

106,154 IDR

1 Piece(s) 12 Day(s) 30 819-0153

125,847 IDR

1 Piece(s) 12 Day(s) 40 819-0154

139,539 IDR

1 Piece(s) 12 Day(s) 50 819-0155

Loading...

  1. 1

Basic Information

Height H(mm) 2 Material Urethane

Tech Support